KFA

KFAS
KFAS
KFAS
KFAS
Electrically operated piston pump unit for SKF ProFlex progressive centralized lubrication systems

Technical features:
  • Lubricant: grease up to NLGI Grade 2
  • Reservoir capacities: 1 l
  • Number of outlets: 1 - 2
  • Displacement : 1,0 ; 1,5 ; 2,0 cm³/min
  • Pressure: 300 bar
  • Operating temperature: -25 to +75°C

Special features:
  • integrated control unit
  • CE mark of conformity 
  • Approval E1 from KBA for on-road use
SKF logo