Minilube

Electrically operated piston pump for use with single-line lubrication systems

SKF Minilube pumping unit

Minilube is a handy solution for vehicles with fewer lubrication points, such as mini excavators, mini wheel loaders, buses and delivery trucks. Installing Minilube is easy and quick, because everything is already integrated: control centre, pressure switch and alarm lights. Additional alarm lights can be installed, for example, in the vehicle’s cabin. For each lubrication point, there is a specifically selected metering device that is set according to the size of and the load on the lubrication point.

Features and Benefits:

  • Compact handy lubrication system for fewer lubrication points
  • Increases worker safety as system lubricates all points regardless of location
  • Makes driving more environmentally friendly by maintaining optimal lubrication level
  • Easy and quick installing and commissioning
  • For use with metering devices of series B-dosers
  • External control with control unit ST-102 or integrated control unit ST-104
SKF logo