P 203

Electrically operated piston pump

P203 lubrication pump
P203 lubrication pump
The P 203 lubrication pump is versatile, compact and economical and can supply up to 150 lubrication points, depending on the line length. It consists of a housing with integrated motor, reservoir with stirring paddle, pump element with pressure-relief valve, filling nipple and electrical connection parts. This powerful pump can drive up to three pump elements and can be equipped with a low-level control (with or without control board).

Features and benefits:

  • Optional control printed circuit boards with different operating settings
  • Range of reservoir types offered
  • For DC or AC applications
  • Variety of pumping elements for different output available
SKF logo