P 205

Electrically operated piston pump

Lincoln P205 - plastic reservoir
P205 with plastic reservoir
Lincoln P205 with metal reservoir
P205 with metal reservoir

The P 205 high-pressure, multi-line pump can supply lubricant directly to lubrication points or can be used as a centralized lubrication pump in large-sized progressive systems. It can drive up to five elements, which are available in varying sizes for optimum adjustability.

The pump’s drive and eccentric shaft design, high-efficiency worm gear, minimal number of parts and multi-range motor provide several advantages. P 205 pumps are available with a three-phase flange mount and multi-range motor or with a free shaft end for use with other motors. Various gear ratios and reservoir sizes with or without level control are offered.


Features and benefits:

  • Durable, versatile and reliable pump series
  • Suitable for grease or oil
  • Designed for continual lubrication of machines and systems operating in harsh environments
  • Broad range of output options
  • Modular design
  • Easy maintenance
SKF logo