P 223 / P 233

Electrically operated piston pump

P 223/233 pumps
P 223/233 pumps

Similar to the P 203 series, the P 223/233 pumps feature an integrated control printed circuit board (P.C.B.) with metering device monitoring. The P 223/233 can drive up to three pump elements. The pump provides supplementary Datalogger function for data transfer to Quickdata 2.0 diagnostic software. Versatile, compact and economical, the P 233 pump is enhanced with low-level control, printed circuit board MDF01 with attached Datalogger module and a keypad with display.

Features and benefits:

  • Datalogger P 233 shows system settings and events including general data, pumping times, programming, operating times, malfunction and low-level indication
  • Using Quickdata 2.0 diagnostic software, data can be read out via laptop and infrared interface
SKF logo