P 243

Electrically operated piston pump with Datalogger function

P243 Datalogger
Similar to the P 203 pump series, the Lincoln P 243 additionally provides Datalogger function for data transfer to Quickdata 2.0 diagnostic software. The main difference in the pumps is the type of printed circuit board, Datalogger functionality via a connected PC/Laptop.

Features and benefits:

  • Offers Datalogger function using Quickdata 2.0 and higher diagnostic software
  • Provides variety of control options and time and cycle settings
  • Possibility to control and monitor up to three circuits
  • P.C.B. with integrated temperature sensor
  • Password protected

Watch the video and discover how the P243 works

SKF logo