PC

PC
PC
Electrically or hydraulically operated piston pump unit for cylinder lubrications system CLU3 for 2-stroke large diesel engines with accumulators technology

Technical features:
  • Lubricant: oil
  • Operating viscosity: ≥ 12 mm²/s
  • Number of pump modules: max. 7
  • Number of pump elements per pump module: 1 to 4 (1 or 2 per cylinder)
  • Displacement: 0,27 to 1,1 ml/stroke (adjustable in 6 stages)
  • Operating pressure: 50 bar
  • Operating temperature: -15 to +45 °C 


Special features:
  • Certified by Germanischer Lloyd  (GL Renewables Statement No. DAA-GL-026-2010)
  • CE mark of conformity in case of electrical operation
  • Modular structure
  • Combination with PBA progressive feeder
SKF logo