PDYS

PDYS CLU5 pump
PDYS CLU5 pump
Electric-hydraulically operated piston pump unit for cylinder lubrication systems CLU5 for large 2-stroke crosshead diesel engines

Technical features:
  • Lubricant: SAE50
  • Service viscosity: 20 - 2000 cSt.
  • Number of outlets: 4
  • Supply pressure: approximately 50 bar
  • Operating temperature: 0 to 60 °C


Special features:

  • CE mark of conformity in case of electrical operation
SKF logo