PDYY / PDYC

PDYC - CLU4-C basic pump
PDYC - CLU4-C basic pump
Electric-hydraulically operated piston pump unit for cylinder lubrication systems CLU4 for large 2-stroke crosshead diesel engines

Technical features:
  • Lubricant: oil
  • Service viscosity: 25 to 2000 mm²/s
  • Number of outlets: 6 to 8
  • Supply pressure: 45 to 50 bar
  • Operating temperature: 5 to 75 °C 


Special features:
  • Certified by Germanischer Lloyd  (GL Renewables Statement No. DAA-GL-026-2010)
  • CE mark of conformity in case of electrical operation
  • CLU4-C version with compact pump (pump type PDYC)
  • Comes with:
    • 4/2-way solenoid valve
    • pressure sensor
    • diaphragm accumulator on a baseplate
SKF logo