PER

PER-1-40+924
PER-1-40+924
Electrically operated magnetic piston pump unit with nozzle for SKF EasyRail Airless lubrication systems

Technical features:
  • Lubricant: oil or fluid grease NLGI grade 000, 00
  • Reservoir capacities: customized
  • Number of outlets: 1 or 2 (depending from the nozzle)
  • Rated quantity: 0,03; 0,04 or 0,05 cm³/stroke
  • Rated operating voltage: 24 or 110 V DC
  • Operating temperature: –20 (with heater) to +60 °C

Special features:
  • Operating pressure: no air supply necessary
SKF logo