QLS 401 SSVD

Electric pump unit with stirring paddle and integrated metering device

QLS401
The Quicklub QLS 401SSVDV is a complete lubrication system that includes all necessary monitoring and control functions, as well as a pressure-relief valve and an enhanced reservoir-stirring paddle that prevents grease separation. Outlet connections and standard-pressure plastic tubing must be ordered separately. Up to 16 lubrication points can be supplied via an SSVDV metering device with adjustable output amount (using metering screws) and can be monitored directly from the pump. The unit’s integrated, all-in-one system concept reduces installation time and costs.

Features and benefits:

  • Back- or bottom-mounted progressive metering devices
  • Internal lubricant return possible
  • Integrated pressure-relief valve
  • External programming via keypad
  • System monitoring with display of faults
  • Stirring paddle
SKF logo