QLS 421

Electric pump unit with an integrated metering device and controller

Quicklub QLS 421
Quicklub QLS 421

Designed for lubricating truck trailers and semi-trailers, the Quicklub QLS 421 is a complete lubrication system with an integrated metering device and controller, as well as a pressure-relief valve. The pump features a back-mounted SSV metering device and supplies grease only. Outlet connections and standard-pressure plastic tubing must be ordered separately. Up to 18 lubrication points can be supplied directly from the pump.

Features and benefits:

  • Compact progressive system
  • Designed to supply grease
  • Uses brake light as power supply via capacitor
  • Lubricates at each braking until reaching set lubrication time
SKF logo