SP / PFE

SP/PFE
SP/PFE
Mechanically or electrically operated piston pump unit

Technical features:
  • Lubricant: oil
  • Reservoir capacities: customized
  • Number of outlets: 1 - 5
  • Rated quantity: 1 - 75 cm³/min
  • Pressure: 4000 bar 


Special features:

  • CE mark of conformity
SKF logo