ZPU 01/02

Electrically operated piston pump for dual-line or progressive systems

ZPU 02
ZPU 02

The ZPU 01/02 high-pressure, high-volume pumps can be used as a supply pump for small to midsize dual-line systems or for progressive systems.

Depending on the system layout, these pumps can supply lubricant within a 50 m radius at a maximum pressure of 400 bar. These units are compatible with oil and grease up to NLGI 2 (NLGI 3 upon request). Featuring one or two elements, the ZPU 01/02 pumps work effectively at low temperatures thanks to the integrated stirring device.

Features and benefits:

  • Reliable
  • Versatile
  • Ultrasonic low- and high-level control options
  • Free shaft end for use with other motors


Important Safety Advice

The SKF Group attaches great importance to the quality and safety of its products. User satisfaction and safety are our highest priorities. We would therefore like to inform you of a voluntary safety-related measure.

Voluntary safety measures for pumps to be used in lubrication systems - these relate to:

  • all ZPU series pumps manufactured until the end of December 2016
  • all HJ2 series pumps manufactured until the end of December 2016

To read the full advice, click on the links below:

For Germany

For Belgium

For Bosnia-Herzegowina

For Ireland

SKF logo