ZPU 08/14/24

Electrically operated piston pump for dual-line systems

ZPU08_1
ZPU 08 pump

The ZPU 08/14/24 pumps are used primarily in dual-line systems or as supply pumps. Depending on the system layout, these pumps can supply lubricant at distances of up to 120 meters (131 yd) and more. 

The ZPU 08/14/24 pumps come standard with a pressure relief valve, check valve, lubricant filter and a pressure gauge. These robust units operate effectively at temperatures ranging from –20 to +80 °C (–4 to +176 °F) thanks to the integrated stirring device.

Features and benefits:

  • Reliable
  • Simple to service
  • Three options for high lubricant output
  • Ultrasonic low- and high-level control options
  • Built-in lubricant filter

Configure the product according your needs, download the CAD file


Important Safety Advice

The SKF Group attaches great importance to the quality and safety of its products. User satisfaction and safety are our highest priorities. We would therefore like to inform you of a voluntary safety-related measure.

Voluntary safety measures for pumps to be used in lubrication systems - these relate to:

  • all ZPU series pumps manufactured until the end of December 2016
  • all HJ2 series pumps manufactured until the end of December 2016

To read the full advice, click on the links below:

For Germany

For Belgium

For Bosnia-Herzegowina

For Ireland

SKF logo