HS04

HS04
Lubricator HS04 with cartridge installed on hydraulic hammer
Chisel paste
HS04-S28
SKF Hydraulic Driven Lubricator for hammers and breakers

Technical features:
  • Lubricant: Grease up to NLGI grade 2
  • Reservoir capacities: 0,4 kg (cartridge)
  • Number of outlets: 1
  • Displacement (specific to ISO VG 46 hydraulic oil at 33 °C, operating viscosity ~67 mm²/s):
        0,4 - 2,1 cm³/min at a hydraulic pressure of 120 bar
        0,8 - 4,0 cm³/min at a hydraulic pressure of 200 bar
        2,0 - 6,7 cm³/min at a hydraulic pressure of 315 bar
  • Factory setting (specific to ISO VG 46 hydraulic oil at 33 °C, operating viscosity ~67 mm²/s):  
        1,1 cm³/min at a hydraulic pressure of 120 bar
        2,2 cm³/min at a hydraulic pressure of 200 bar
        4,2 cm³/min at a hydraulic pressure of 315 bar
  • Lubricant pressure: max. 120 bar
  • Hydraulic pressure: 90 - 315 bar
  • Operating temperature: –25 to +75 °C

Special features:
  • fitted directly on the hammer
  • delivers optimized lubrication during operation, eliminating the need for complicated and time-consuming manual re-lubrication procedures.
SKF logo