PFH-23-2 / PFH-23-22

Hydraulically operated pumps


PFH-23-2 and PFH-23-22 are hydraulically operated grease pump units that include a reservoir and follower plate under atmospheric pressure. These pumps are suitable for small-sized progressive systems or for use as multi-line pumps. When using two outlets, the output of one lever stroke is divided by two.

Features and benefits:

  • Small, compact, hydraulically operated pump
  • Up to 200 bar (2900 psi) operating pressure
  • Pump port for return line is available
  • Refilling via grease coupling avoids grease contamination
  • Available with one or two outlets
SKF logo