PHU-5 / PHU-35

PHU-35-2
PHU-35-2
Hydraulically operated piston pump units for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil and grease up to NLGI Grade 2 
  • Reservoir capacities:
        BF2.5: 2,5 kg
        BF5: 5 kg
  • Number of outlets: 1
  • Displacement:
        PHU-5: 0,1 - 0,5 cm³/stroke;
        PHU-35: 0,7 - 3,5 cm³/stroke
  • Pressure: 20 - 50 bar
  • Operating temperature: 10 to 60 °C

SKF logo