SGH-50

SGH-50
SGH-50
Hydraulically operated compact piston pump unit for SKF DuoFlex dual-line lubrication systems
 
Technical features:
  • Lubricant: greases up to NLGI grade 2
  • Reservoir capacities: 5 and 10 litres
  • Number of outlets: 2
  • Displacement: ~50 cm³
  • Pressure: max. 280 bar 


Special features:
  • controlled by hydraulic circuit
  • Used in underground mining wheel-loaders
SKF logo