SP / EY

SP / EY 28
SP / EY 28
Hydraulically operated piston pump unit for SKF MultiFlex multi-line centralized lubrication systems

Technical features:
  • Lubricant: mineral, synthetic and environmental compatible oils
  • Operating viscosity: 20 - 1.500 mm²/s
  • Reservoir capacities: 1,0 l
  • Number of outlets: 1 - 9
  • Displacement: 4,5; 6 or 7 cm³/stroke
  • Pressure:  60 to max. 200 bar

SKF logo