1812

Manually operated pump for use with single-line lubrication systems

Single-line oil pump model 1812

The 1812 pump features a translucent reservoir with filler cap and strainer. Its pump base has an integrated check/vent valve and an indicator pin to show when system pressure is achieved.

Features and benefits:

  • Provides precise lubrication where air or electricity are not available
  • Built-in vent valve activates when handle is pushed all the way up
  • Pressure stem indicates 58 bar (850 psi)
  • Suitable for use with single-line metering devices
  • Technical features
    Function principlemanually operated pump
    Outlets1
    Metering quantity2,6 cm³/stroke0.16 in³/stroke
    Lubricantoil, synthetic oil on request
    Operating temperature-23 to +65 °C-10 to +150 °F
    Operating pressuremax. 70 bar1000 psi
    Reservoir capacity2,13 l; 2130 cm³0.5 gal; 130 in³
    Material (reservoir)acrylic
    Connection outlet1/4 NPTF (F)
    Dimensions425 x 181 x 197 mm16.75 x 7.125 x 7.75 in
    Mounting positionvertical
  • Applications
SKF logo