83817

Manually operated pump for use with single-line systems

Single-line, manual grease pump model 83817

This manual pump unit has a metal reservoir and a spring-loaded follower. The indicator pin in the pump base shows when 172 bar (2 500 psi) system operating pressure has been achieved.

Features and benefits:

  • Number of strokes dependent on connected lubrication points and their dosage
  • Metal reservoir with spring-loaded follower also suitable for replaceable 400 g grease cartridges
  • Simple handling
  • Low-cost, efficient method of lubricant distribution
  • Pump base with built-in check vent valve and indicator pin for visual control of max. or vent pressure
  • Vents when handle is pushed all the way back
  • Two different filling couplers available
  • Suitable for use with single-line metering devices
  • Technical features
    Function principlemanually operated pump
    Outlets1
    Metering quantity1,6 cm³/stroke0.10 in³/stroke
    Lubricantgrease NLGI 0, 1, 2
    Operating temperature-20 to +65 °C-4 to +150 °F
    Operating pressuremin. 82 bar
    max. 240 bar
    min. 1200 psi
    max. 3500 psi
    Reservoir capacity0,5 kg1 lb
    Material
    steel, brass, copper, polyurethane, nitrile
    Filling method0,4 kg (14.5 oz) grease cartridge/bulk fill
    Connection outlet1/8 NPTF (F)
    Dimensions387 × 127 × 141 mm15.25 × 5 × 5.625 in
    Mounting positionvertical or horizontal
  • Applications
SKF logo