HJ 2
Manually operated pump for use with dual-line or progressive systems

HJ 2
The manually operated HJ 2 pump was developed to provide lubricant to points that do not require continuous lubrication.
Comprised of two supply pistons and a 3 liter (0.8 gal) reservoir with an integrated stirring device, this robust pump operates effectively, even at low temperatures. Operating pressure is 300 bar (4 350 psi).
Features and benefits:
- Suitable for use with dual-line or progressive systems
- Dispenses greases up to NLGI 3
- Available with left- or right-hand lever