HP-500 W / HP-500 W-SSV

Manually operated single-stroke piston pump

HP-500W-SSV12 pump
HP-500W-SSV12

The manually operated, single-stroke HP-500W pump is designed to be affixed vertically on a wall. The pump can supply grease directly to lubrication points or can be connected to progressive metering devices for an even supply of lubricant.
The HP-500W-SSV version of the pump features an integrated metering device (type SSV) with various outlet numbers. Both models may be used with bulk grease or with standard 400 g (0.88 lb) grease cartridges.

Features and benefits:

  • Uses standard cartridges
  • No electrical power supply necessary
  • Refillable bulk reservoir
  • Easy to use
  • Available with or without integrated metering device
SKF logo