PF-23

PF-23-2
Manually operated piston pump units for SKF ProFlex progressive centralized lubrication systems

Technical features:
  • Lubricant: grease up to NLGI Grade 2
  • Reservoir capacities: 1,5 l/kg
  • Number of outlets:
        PF-23-2: 1
        PF-23-22: 2
  • Displacement: 0,1 - 6 cm³/min
  • Pressure: 5 bar
  • Operating temperature: 10 to 60 °C

SKF logo