POE

Manually operated pumps for use in single-line lubrication systems

POE
POE-15-1.0

These manually actuated plunger pumps were developed for intermittently operated, single-line centralized lubrication systems with piston distributors. They include a set of valves required for pressure relief and pressure limitation. Versions are available with or without fill-level switches to monitor critical levels of lubricant, and reservoirs are offered in three different sizes.

Features and benefits:

SKF logo