204-650-3

204-650-3
204-650-3
Via eccentric mechanically operated piston pumps for smaller SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: oil
  • Number of outlets: 1
  • Delivery rate: 0,4 or 1,6 cm³/stroke
  • Pressure: 20 or 40 bar


SKF logo