206

206
206
Mechanically operated radial piston pumps (cam pumps) for smaller SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: oil
  • Permissible operating viscosity range: 20 to 1000 mm²/s
  • Number of outlets: 1
  • Delivery rate: 1,3 or 2,6 l/min (at 1500 rpm)
  • Back pressure: 3 or 5 bar


Special features:
  • driven directly via a cam so that only three constantly moving elements are involved
  • for clockwise or counterclockwise rotation, but for constant direction of delivery with changing direction of rotation

Related documents

SKF logo