Piston pumps without a drive

Piston pumps without a drive of their own can be docked on to an external drive (motor, gearbox, shaft).

Most of the piston pump units come with a drive (electrical, pneumatic or hydraulic), but to meet special tasks they can be docked directly to an external drive. In the table you can find the technical details of these piston pumps.
SKF logo