MCLP
Free shaft end piston pump

MCLP pumps are designed to supply oil under high pressure to a distribution circuit of progressive metering devices connected downstream.
They include two main parts – the MCLP gearbox containing the lubrication oil and the MCLP pump heads. The gearbox can hold up to two pump heads. By the action of a cam in the gearbox, the pump plunger is pushed upward on the delivery stroke and returned to priming position by the plunger return spring. The cam can be actuated by an electrical motor or by connection to a machine. The cam of all pump models has a single lobe for pump head actuation.
Features and benefits:
- Two sizes of pump heads available
- Fully adjustable output
- Driven by machine or electric motor (supplied separately)
-
Various gear ratios available