112-508-048 /-051

112-508-048
112-508-048
Pneumatically operated piston pump unit with reservoir for SKF EasyRail Compact lubrication systems

Technical features:
  • Lubricant: oil or fluid grease NLGI grade 000, 00
  • Reservoir capacity: 11 litre
  • Number of outlets: 1
  • Delivery volume: 0,05; 0,1; 0,2 or 0,4 cm³/spraying pulse
  • Operating pressure: 6 - 10 bars
  • Compressed air supply: max. 10 bar
  • Ambient temperature: –25 to +80 °C
Special features:
  • 2 versions with different material thickness of the reservoir available (112-508-048 / 112-508-051)

Related documents

SKF logo