112-508-050

112-508-042
112-508-042
Pneumatically operated piston pump unit with reservoir for SKF EasyRail Track lubrication systems

Technical features:
  • Lubricant: oil or fluid grease NLGI grade 000, 00
  • Reservoir capacity: 11 litre
  • Number of outlets: 2 (double-nozzle)
  • Delivery volume: 12 cm³/stroke
  • Delivery pressure: 100 bar
  • Air pressure: 6 - 10 bar
  • Ambient temperature: –25 to +80 °C



Related documents

SKF logo