MP 50 / 100 / 150 / 200 / 400

MP50
MP50
MP400
MP400
Pneumatically operated piston pump units for SKF EasyRail Compact lubrication systems for railway vehicles

Technical features:
  • Lubricant: fluid grease (NLGI Grade 000 and 00)
  • Number of outlets: 1
  • Displacement:
       MP50: 0,05 cm³/stroke
       
    MP100: 0,1 cm³/stroke
       MP150: 0,15 cm³/stroke
       MP200: 0,2 cm³/stroke
       MP400: 0,4 cm³/stroke
  • Pressure: 5 - 10 bar
  • Operating temperature: –25 to +80 °C 


Special features:
  • Monitoring: valve set required for pressure relief and limitation

Related documents

SKF logo