P(F)(W)-289

PF-289
PF-289
PFW-289
PFW-289
Pneumatically operated piston pump units for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant:
        P(W): oil
        PF(W): grease (NLGI Grade 000 and 00)
  • Reservoir capacities: 1,5 l
  • Number of outlets: 1
  • Displacement: 10 cm³/stroke
  • Operating pressure: 3,5 - 10 bar
  • Ambient temperature: 10 to 40 °C


Special features:
  • Monitoring: valve set required for pressure relief and limitation
SKF logo