PEF-90

PEF-90
PEF-90
PEF-90-S
PEF-90-S
Pneumatically operated piston pump units for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil and grease (NLGI Grade 000 and 00)
  • Reservoir capacities: 3,0 l
  • Number of outlets: 1
  • Displacement: 48 or 50 cm³/stroke
  • Operating pressure: 10 bar
  • Ambient temperature: –25 to +80 °C 


Special features:
  • Monitoring: valve set required for pressure relief and limitation
  • Approval E1 from KBA for on-road use for PEF-90-S14 and PEF-90-S19
SKF logo