PFP-23

PFP-23-2
PFP-23-2
Pneumatically operated piston pump units for SKF ProFlex progressive centralized lubrication systems

Technical features:
  • Lubricant: grease up to NLGI Grade 2
  • Reservoir capacities: 1,5 kg
  • Number of outlets:
        PFP-23-2: 1
        PFP-23-22: 2
  • Displacement: 2,5 cm³/stroke
  • Actuating pressure: 6 - 10 bar 
  • Area ratio: force/lubrication: 20:1
  • Operating temperature: 10 to 60 °C

SKF logo