PFP-498-S4

PFP-498-S4
PFP-498-S4
Pneumatically operated piston pump units for SKF ProFlex progressive centralized lubrication systems

Technical features:
  • Lubricant: grease (cartridge acc. DIN 1284)
  • Reservoir capacities: cartridge 450 cm³
  • Number of outlets: 1
  • Displacement: 1,4 cm³/stroke
  • Pressure: 6 - 10 bar
  • Operating temperature: 10 to 60 °C 

Special features:

  • easy cartridge changing

SKF logo