PPU

PPU-5
PPU-5
PPU-35
PPU-35
Pneumatically operated piston pump units for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil and grease up to NLGI-Class 2 
  • Reservoir capacities:
        BF2.5: 2,5 kg
        BF5: 5 kg
  • Number of outlets: 1
  • Displacement:
        PPU-5: 0,1 - 0,5 cm³/stroke;
        PPU-35: 0,7 - 3,5 cm³/stroke
  • Actuating pressure: 4,5 - 10 bar
  • Operating temperature: 10 to 60 °C

SKF logo