PTEX

PTEX extruder pump
PTEX

Pneumatic extruder pump for drums of grease up to NLGI grade 2


Technical features:

  • Lubricant: greases, NLGI grades 000 to 2
  • Flow rate: 0,5 kg/min – 0,83 kg/min
  • Operating pressure max.: 400 bars
  • Operating temperature: 10 to 50 °C
  • Drum capacities: 25, 50 or 200 kg
Special features:
  • Full consumption of the lubricant contained in the drum (less than 0,5% of lubricant left)
  • Tailor-made follower plate to perfectly meet the inner diameter of the drum
  • Transfer of fluid greases NLGI grade 000 to greases NLGI grade 2

Related documents

SKF logo