PV(R)

Micropump

PVR-003
PVR-003
Technical features:
  • Lubricant: mineral oils without additives
  • Displacement: 3 to 30 mm³/stroke
  • Frequency: max. 3 Hz
  • Operating viscosity: max. 400 mm²/s
  • Operating temperature: -20 to +70°C


Special features:
  • Type PV: metering rates adjustable with setting rings (PV-003: 3, 5, 10, 15, 20, 30 mm³/stroke, PV-005: 30, 45, 60, 90 mm³/stroke)
  • Type PVR: metering rate adjustable with thumb wheel

Related documents

SKF logo