501

501-301-024-VS
501-301-024-VS
501-301-011
501-301-011
Injection oiler for minimal quantity metering

Technical features:
  • Lubricant: oil
  • Operating viscosity: 10 to 1100 mm²/s
  • Reservoir capacities: - or 0,25 l
  • Number of outlets: 1 or 3
  • Displacement: 3 to 30 mm³/stroke
  • Actuating air pressure: 3 to 10 bar
  • Operating temperature: -20 to +80 °C

Related documents

Configure the product according your needs, download the CAD file

SKF logo