82570

Pneumatically operated pump for use with single-line systems

Single-line oil pump model 82570

Pump model 82570 is a high-volume pump. It discharges lubricant on the air-powered forward stroke and releases pressure on the lubricant line through included check/relief valve on the air-powered return stroke. Its acrylic reservoir is refilled through the filler cap with strainer.

Features and benefits:

  • Reservoir with filler cap and internal strainer
  • Remote system components available upon request
  • Suitable for use with single-line metering devices
  • Technical features
    Function principlepneumatically operated piston pump
    (single-stroke)
    Outlets1
    Metering quantity39,3 cm³/stroke2.4 in³/stroke
    Lubricantoil, synthetic oils on request
    Operating temperature-23 to +65 °C-10 to +150 °F
    Operating pressuremax. 70 barmax. 1000 psi
    Reservoir2,0 l
    0.52 gal
    Material (reservoir)
    acrylic
    Connection outlet1/4 NPTF (F)
    Air valverequired, 4-way
    Transmission ratio20:1
    Dimensions451 × 146 × 464 mm17.75 × 5.75 × 18.25 in
    Mounting positionvertical
  • Applications
SKF logo