Pneumatically operated pump for use with single-line systems

Single-line oil pump model 82676

Pump model 82676 is a high-volume pump designed for remote or bulk-fill oil applications. It discharges lubricant on the air-powered forward stroke and releases pressure on the lubricant line through included check/relief valve through a 1/2 NPTF (F) oil inlet. (head pressure max. 5,5 bar; 80 psi)

Features and benefits:

  • Designed for remote or bulk-fill oil applications
  • Remote system components available upon request
  • Suitable for use with single-line metering devices
  • Technical features
    Function principlepneumatically operated piston pump
    Metering quantity39,3 cm³/stroke2.4 in³/stroke
    Lubricantoil, synthetic oils on request
    Operating temperature-23 to +65 °C-10 to +150 °F
    Operating pressuremax. 70 barmax. 1000 psi
    Connection outlet1/4 NPTF (F)
    Air valverequired, 4-way
    Transmission ratio20:1
    Dimensions470 × 146 × 533 mm18.5 × 5.75 × 21 in
    Mounting positionvertical
  • Applications
SKF logo