85434 /35 /36
Pneumatically operated pump models for use with single-line systems

All models are air-operated, positive-displacement pumps delivering a maximum volume by means of a single stroke of the pump. Solenoid air valves and adjustable, solid-state time controls are integrated into the pump body. These pumps are designed to deliver grease to single-line metering devices and include a special high-volume refill fitting. Acrylic reservoirs are available in several sizes. Integrated controls feature LED indicators for “Power On”, “Pump On” and “Alarm,” along with a membrane-type, “Manual Lube” switch.
Features and benefits:
- Integrated, adjustable, solid-state time controls with LED indicators
- Integrated solenoid air valves
-
High-volume refill fitting
- Suitable for use with single-line metering devices
-
Technical features
Function principle pneumatically operated piston pump
(single-stroke)Outlets 1 Metering quantity depending on model 85434 / 85435 18,70 cm³/stroke 1.14 in³/stroke 85436 35,20 cm³/stroke 2.15in³/stroke Lubricant grease NLGI 0, 1, 2 Operating temperature -23 to +65 °C -10 to +150 °F Operating pressure min, 82 bar
max. 240 barmin. 1200 psi
max. 3500 psiReservoir 2,0 kg 4.5 lb Material (reservoir) acrylic Connection outlet 1/4 NPTF (F) Voltage depending on model 85434 / 85436 120 V AC 85435 240 V AC Transmission ratio depending on model 85434 / 85435 31:1 85436 25:1 Dimensions 627 × 166 × 460 mm 24.7 × 6.52 × 18.11 in Mounting position vertical -
Applications