85438/ 40/ 41

Pneumatically operated pump for use with single-line systems

Single-line oil pump model 85440

Pump models 85438/40/41 are air-operated, positive displacement pumps that deliver a maximum volume by means of a single stroke of the pump. Solenoid air valve and adjustable solid-state time controls are integrated into the pump body. These pumps are designed to deliver fluid lubricants to single-line injectors and are filled via a spring-loaded filler cap and internal strainer. Acrylic reservoirs are available in two sizes. Supply voltages are offered in 120 V AC and 240 V AC.

Features and benefits:

  • Reservoir with filler cap and internal strainer
  • Integrated, adjustable, solid-state time controls with LED indicators for “Power On,” “Pump On” and “Alarm,” along with a membrane-type “Manual Lube” switch
  • Integrated solenoid air valve
  • Suitable for use with single-line metering devices
  • Technical features
    Function principlepneumatically operated piston pump
    (single stroke)
    Outlets1
    Metering quantity7,4 cm³/stroke0.45 in³/stroke
    Lubricantoil, synthetic oils on request
    Operating temperature-23 to +65 °C-10 to +150 °F
    Operating pressuremax. 70 barmax. 1000 psi
    Reservoir capacity
    854380,6 l0.16 gal
    85440, 854412,0 l0.5 gal
    Material (reservoir)acrylic
    Connection outlet1/4 NPTF (F)
    Voltage120 V AC, 240 V AC
    Transmission ratio20:1
    Dimensions
    85438133 × 184 × 305 mm5.25 × 7.24 × 12.02 in
    85440, 85441133 × 184 × 527 mm5.25 × 7.24 × 20.75 in
    Mounting positionvertical
  • Applications
SKF logo