P(F)(W)-289

Pneumatically operated pumps for use in single-line lubrication systems

PF-289
PF-289
PFW-289
PFW-289

These pneumatically actuated piston pumps were designed for intermittently operated, single-line centralized lubrication systems with piston distributors. The valve set required for pressure relief and limitation is included.

Features and benefits:

  • Electrical monitoring via external controller or SPS
  • Simple handling
  • Optional low-level control for reservoir
  • Suitable for use with single-line metering devices
SKF logo