PEF / PEU
Pneumatically operated pump for use with single-line systems

PEF-99W-S

These pneumatically actuated piston pumps were designed for intermittently operated, single-line centralized lubrication systems with piston distributors. The valve set required for pressure relief and limitation is included.
Features and benefits:
- Driven by on-board compressed air system
-
Optional integrated control
- Electrical monitoring via external controller or SPS
- Simple handling
- Suitable for use with single-line metering devices
Configure the product according your needs, download the CAD file