POEP

Pneumatically operated pump for use with single-line systems

POEP-15-1.0
POEP-15-1.0

These pneumatically actuated plunger pumps were developed for intermittently operated, single-line centralized lubrication systems with piston distributors. They include a set of valves required for pressure relief and pressure limitation. Versions are available with or  without fill-level switches to monitor critical levels of lubricant.

Features and benefits:

  • Electrical monitoring via external controller or SPS
  • Simple handling
  • Low-cost, efficient method of distributing lubricant
  • Optional low-level control for reservoir
SKF logo