PPS30

Pneumatically operated pump for use with single-line systems

PPS30
PPS30 - view with open filling cover and filling filter
PPS30 - for use with oil and fluid grease
PPS30 - for use with oil and fluid grease

Setting new standards in design, this compact unit combines proven lubrication technology with integrated functional elements. 

The easy-to-clean PPS30 features an integrated relief valve and electronic sensors, as well as a central opening for easy filling from all sides. In addition to low investment costs, it offers very low operating costs due to minimal compressed air consumption. The lightweight unit is made almost entirely of functional, high-performance plastics.

Features and benefits:

  • Compact, modern design with user friendly operation
  • Quick and simple installation with flexible connection system
  • Easy visual fill-level monitoring plus electric fill-level control
  • Oil filler screen as option available

Configure the product according your needs, download the CAD file

SKF logo