PTL 201

Compact pneumatically driven lubrication pump

PTL201 Compact pneumatically driven lubrication pump

The PTL 201 pneumatically driven lubrication pump is especially designed to minimize friction and reduce wear on pneumatically operated machines used in all industries. The PTL 201 offers the ideal solution for the automated central lubrication of machines that are otherwise cumbersome to lubricate by hand. In addition, for machines with small lubricant requirements, it provides an economical alternative to larger pneumatic pumps. The small quantities of lubricant are adjustable starting at 0.14 cm³/min, and the factory setting is 2.8 cm³/min, which equates to 20 strokes per minute. 

The PTL 201 is very compact and can therefore be installed on almost all machine types.

Features and benefits:

  • Compact design - 183 x 80 x 80 mm – plus the dimensions of the cartridge
  • Wide range of operating temperatures
  • Small quantity of only 0.14 cm³/min adjustable via exhaust air-throttle
  • Exchangeable 150 and 310 g cartridges with visual level indicator of the cartridge follower
  • Technical features
    Function principlepneumatically operated piston pump
    Outletsmax. 1
    Metering quantity0,22 cm³/stroke0.0134 in³/stroke
    Max. output20 cm³/min1.22 in³/min
    Operating temperature-10 to +70 °C+14 to 158 °F
    Operating pressuremax. 27 barmax. 392 psi
    Pneumatic input pressure4-6 bar58-87 psi
    Min. run.in pressure2,5 bar36 psi
    Cartridge150 or 310 g0.33 or 0.68 lb
    Dimensions plus cartridge size183 × 80 × 80 mm7.2 × 3.15 × 3.15 in
    Mounting positionvertical
  • Applications
SKF logo